Funzioni e Benefici

1
Productivity
  • 100 m/min max layup feedrate
  • Add/cut tow end positional accuracy: ±2 mm at 40m/min
  • Short/untwisted tow path
2
 Feasibility 
  •  Tows heating technology: Infrared (Arc-flash technology, optional)
  • Miss add and cut detection system (MCAD, optional)
  • In-situ inspection via Ingersoll ACSIS™ (Automated composite structures inspection system)
  • Cooled head to reduce contaminationSuperior static positioning accuracy throughout the entire large working volume (quality and capacity)
3
High ROI/ Low TCO
  •  Automated exchangeable modules
  • Remote diagnostics and preventative maintenance through CMTnet™ (optional)
4
 Ergonomics
  •  Modular subassemblies 
  • Effortless spool loading/threading
  • Automated exchangeable module